LT3972

PRODUCTION

33V, 3.5A, 2.4MHz Step-Down Switching Regulator with 75μA Quiescent Current

Part Models
10
1ku List Price
Starting From $5.07

Part Details

  • Wide Input Range:
    • Operation from 3.6V to 33V
    • Over-Voltage Lockout Protects Circuits Through 62V Transients
  • 3.5A Maximum Output Current
  • Low Ripple (<15mVP-P) Burst Mode® Operation: IQ= 75μA at 12VIN to 3.3VOUT
  • Adjustable Switching Frequency: 200kHz to 2.4MHz
  • Low Shutdown Current: IQ < 1μA
  • Integrated Boost Diode
  • Synchronizable Between 250kHz to 2MHz
  • Power Good Flag
  • Saturating Switch Design: 95mΩ On-Resistance
  • Output Voltage: 0.79V to 30V
  • Thermal Protection
  • Soft-Start Capability
  • Small 10-Pin Thermally Enhanced MSOP and (3mm × 3mm) DFN Packages
LT3972
33V, 3.5A, 2.4MHz Step-Down Switching Regulator with 75μA Quiescent Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3972
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1458A

LT3972EMSE Demo Board | 6.3V ≤ VIN ≤ 33V (62V Transients), VOUT = 5V @ 3.5A

Product Details

Demonstration circuit 1458 is a monolithic step-down DC/DC switching regulator featuring nonsynchronous LT3972. The demo board is designed for 5V @ 3.5A output from a 6.3V to 33V input with transients up to 62V.

DC1458A
LT3972EMSE Demo Board | 6.3V ≤ VIN ≤ 33V (62V Transients), VOUT = 5V @ 3.5A

Latest Discussions

Recently Viewed