LT3956

PRODUCTION

80VIN, 80VOUT Constant-Current, Constant-Voltage Converter

Part Models
4
1ku List Price
Starting From $4.19

Part Details

  • 3000:1 True Color PWM Dimming
  • Wide Input Voltage Range: 4.5V to 80V
  • Output Voltage Up to 80V
  • Internal 3.3A/84V Switch
  • Constant-Current and Constant-Voltage Regulation
  • 250mV High Side Current Sense
  • Drives LEDs in Boost, Buck Mode, Buck-Boost Mode, SEPIC or Flyback Topology
  • Adjustable Frequency: 100kHz to 1MHz
  • Open LED Protection
  • Programmable Undervoltage Lockout with Hysteresis
  • Constant-Voltage Loop Status Pin
  • PWM Disconnect Switch Driver
  • CTRL Pin Adjusts High Side Current Sense Threshold
  • Low Shutdown Current: <1μA
  • Programmable Soft-Start
  • Available in the 36-Lead (5mm × 6mm) QFN Package
LT3956
80VIN, 80VOUT Constant-Current, Constant-Voltage Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Multichannel Voltage Output D/A Converters 1
LTC2657 PRODUCTION Octal I2C 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
TimerBlox 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3956
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1521A

LT3956UHE Demo Board | 80VIN, 80VOUT Constant-Current, Constant-Voltage Converter

Product Details

DC1521A: Demo Board for LT3956 80VIN, 80VOUT Constant-Current, Constant-Voltage Converter.

DC1521A
LT3956UHE Demo Board | 80VIN, 80VOUT Constant-Current, Constant-Voltage Converter

Latest Discussions

Recently Viewed