LT3954

PRODUCTION

40VIN LED Converter with Internal PWM Generator

Part Models
4
1ku List Price
Starting From $4.31

Part Details

  • 3000:1 True Color PWM Dimming for LEDs
  • Wide VIN Range: 4.5V to 40V
  • Rail-to-Rail Current Sense Range: 0V to 40V
  • Internal 40V/5A Switch
  • Programmable PWM Dimming Signal Generator
  • Constant Current (±3%) and Constant-Voltage (±2%) Regulation
  • Accurate Analog Dimming
  • Drives LEDs in Boost, SEPIC, CUK, Buck Mode, Buck-Boost Mode, or Flyback Configuration
  • Output Short-Circuit Protected Boost
  • Open LED Protection and Reporting
  • Adjustable Switching Frequency: 100kHz to 1MHz
  • Programmable VIN UVLO with Hysteresis
  • C/10 Indication for Battery Chargers
  • Low Shutdown Current: <1μA
  • Thermally Enhanced 5mm × 6mm QFN Package
LT3954
40VIN LED Converter with Internal PWM Generator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diode Bridge 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
PowerPath, Ideal Diodes, and Load Switches 1
LTC4353 RECOMMENDED FOR NEW DESIGNS Dual Low Voltage Ideal Diode Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2079A

LT3954 Demo Board | Boost LED Driver with PWM Generator; 5V ≤ VIN ≤ 30V, VLED up to 32V @ 650mA

Product Details

Demonstration circuit 2079A is a Boost LED driver featuring the LT3954. The LT3954 is a multitopology 40VIN/40VOUT LED driver with an internal device 40V, 5.4A power switch. It generates its own PWMOUT waveform from its internal PWM generator for accurate PWM dimming with up to 33:1 brightness ratio. The demo circuit accepts an input voltage from 5V to 30V and drives up to 32V of LEDs at 650mA (when PVIN is less than VLED). DC2079A features both PWM and analog dimming of the LED string. It has an OPENLED flag that indicates when the LED string has been removed.  


 


DC2079A
LT3954 Demo Board | Boost LED Driver with PWM Generator; 5V ≤ VIN ≤ 30V, VLED up to 32V @ 650mA

Latest Discussions

No discussions on LT3954 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed