LT3840

RECOMMENDED FOR NEW DESIGNS

Wide Input Range Synchronous Regulator Controller with Accurate Current Limit

Part Models
12
1ku List Price
Starting From $4.37

Part Details

  • Wide Input Range: 2.5V to 60V
  • Integrated Buck-Boost Supply for 7.5V MOSFET Gate Drive
  • Programmable Constant-Current Operation with Current Monitor Output
  • Low IQ: 75μA, 12VIN to 3.3VOUT
  • Selectable Low Output Ripple Burst Mode® Operation
  • VOUT Up to 60V
  • Adjustable and Synchronizable: 50kHz to 1MHz
  • Internal OVLO Protects for Input Transients Up to 80V
  • Accurate Input Overvoltage and Undervoltage Threshold
  • Programmable Soft-Start with Voltage Tracking
  • Power Good and Output OVP
  • 28-Lead TSSOP and 38-Lead 4mm × 6mm QFN Packages
LT3840
Wide Input Range Synchronous Regulator Controller with Accurate Current Limit
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3840
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1909A

LT3840EFE Demo Board | 4.5V ≤ VIN ≤ 60V, 80V Transients, VOUT = 3.3V @ 20A

Product Details

Demonstration circuit 1909A is a 150kHz, 60V current mode DC/DC step-down converter with accurate current limit featuring the LT3840. The circuit operates from a VIN range of 4.5V to 60V, survives an 80V transient, and outputs 3.3V at 20A (66W). An integrated buck-boost switching regulator generates a 7.5V bias supply voltage for MOSFET gate drive and IC power to increase the overall efficiency by reducing the power loss. A soft-start feature controls the output voltage slew rate at start-up, reducing current surges and voltage overshoots. The modes of operation (Burst Mode®, discontinuous current mode and continuous current mode) are jumper selectable.


 


DC1909A
LT3840EFE Demo Board | 4.5V ≤ VIN ≤ 60V, 80V Transients, VOUT = 3.3V @ 20A

Latest Discussions

Recently Viewed