LT3781

PRODUCTION

Bootstrap Start Dual Transistor Synchronous Forward Controller

Part Models
4
1ku List Price
Starting From $6.55

Part Details

  • High Voltage Operation up to 72V
  • Synchronizable Operating Frequency and Output Switch Phase for Multiple Controller Systems
  • Synchronous Switch Output
  • Undervoltage Lockout Protection with 6V Hysteresis for Self-Biased Power
  • Fixed Frequency Operation to 350kHz
  • Local ±1% Voltage Reference
  • Input Overvoltage Protection
  • Low Start-Up Current
  • Programmable Start Inhibit for Power Supply Sequencing and Protection
  • Optocoupler Support
  • Soft-Start Control
LT3781
Bootstrap Start Dual Transistor Synchronous Forward Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT3781
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC479A

LT3781EG, LTC1698EGN, LT1783CS5 | Isolated Synchronous, Forward Converter, VIN=36V-72V, VOUT=3.3V @ 15A

Product Details

DC479A Demo Board for:
LT1783 1.25MHz, Over-The-Top Micropower, Rail-to-Rail Input and Output Op Amp in SOT-23
LTC1698 Isolated Secondary Synchronous Rectifier Controller
LT3781 Bootstrap Start Dual Transistor Synchronous Forward Controller


 


eval board
DC610A

LT3804EFE LT3781EG LTC1693-1IS8 | Dual Output Isolated Power Supply, 36V to 72V Input, +Vo1 = 3.3V @ 15A, +Vo2 = 1.8V @ 15A

Product Details

DC610A Demo Board for:

LTC1693 High Speed Single/Dual N-Channel MOSFET Drivers

LT3804 Secondary Side Dual Output Controller with Opto Driver

LT3781 Bootstrap Start Dual Transistor Synchronous Forward Controller

eval board
DC467A

LT3781EG LTC1698EGN | Isolated Power Supply, 36V to 72V Input, 5VOUT @ 30A

Product Details

DC467A: Demo Board for LT3781 Bootstrap Start Dual Transistor Synchronous Forward Controller.

eval board
DC448A

LT3710EFE LT3781EG LTC1698EGN | Dual Output Isolated Power Supply, 36V to 72V Input, 3.3VOUT @ 10A, 1.8/2.5VOUT @ 10A

Product Details

DC448A Demo Board for:

LT3710 Secondary Side Synchronous Post Regulator

LT3781 Bootstrap Start Dual Transistor Synchronous Forward Controller

eval board
DC617A

LT3781EG LTC1698EGN LT1783CS5 | Isolated Synchronous Forward Converter, +VIN = 36V to 72V, +VOUT = 2.5V @ 20A, Quarter Brick Footprint

Product Details

DC617A Demo Board for:

LT1783 1.25MHz, Over-The-Top Micropower, Rail-to-Rail Input and Output Op Amp in SOT-23

LTC1698 Isolated Secondary Synchronous Rectifier Controller

LT3781 Bootstrap Start Dual Transistor Synchronous Forward Controller

DC479A
LT3781EG, LTC1698EGN, LT1783CS5 | Isolated Synchronous, Forward Converter, VIN=36V-72V, VOUT=3.3V @ 15A
DC610A
LT3804EFE LT3781EG LTC1693-1IS8 | Dual Output Isolated Power Supply, 36V to 72V Input, +Vo1 = 3.3V @ 15A, +Vo2 = 1.8V @ 15A
DC467A
LT3781EG LTC1698EGN | Isolated Power Supply, 36V to 72V Input, 5VOUT @ 30A
DC448A
LT3710EFE LT3781EG LTC1698EGN | Dual Output Isolated Power Supply, 36V to 72V Input, 3.3VOUT @ 10A, 1.8/2.5VOUT @ 10A
DC617A
LT3781EG LTC1698EGN LT1783CS5 | Isolated Synchronous Forward Converter, +VIN = 36V to 72V, +VOUT = 2.5V @ 20A, Quarter Brick Footprint

Latest Discussions

No discussions on LT3781 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed