LT3755
LT3755-1
LT3755-2

PRODUCTION

40VIN, 75VOUT LED Controllers

Part Models
45
1ku List Price
Starting From $3.64

Part Details

  • 3000:1 True Color PWM Dimming
  • Wide Input Voltage Range: 4.5V to 40V
  • Output Voltage Up to 75V
  • Constant-Current and Constant-Voltage Regulation
  • 100mV High Side Current Sense
  • Drives LEDs in Boost, Buck Mode, Buck-Boost Mode, SEPIC or Flyback Topology
  • Adjustable Frequency: 100kHz to 1MHz
  • Open LED Protection
  • Programmable Undervoltage Lockout with Hysteresis
  • Improved Open LED Status Pin (LT3755-2)
  • Frequency Synchronization (LT3755-1)
  • PWM Disconnect Switch Driver
  • CTRL Pin Provides Analog Dimming
  • Low Shutdown Current: <1µA
  • Programmable Soft-Start
  • Thermally Enhanced 16-Lead QFN (3mm × 3mm) and MSOP Packages
  • AEC-Q100 Qualified For Automotive Applications
LT3755
LT3755-1
LT3755-2
40VIN, 75VOUT LED Controllers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Ideal Diode Bridge 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
Multichannel Voltage Output D/A Converters 1
LTC2654 PRODUCTION Quad 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
TimerBlox 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1268B-A

LT3755EUD-2 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 40V, VLED up to 54V @ 1A

Product Details

Demonstration circuit 1268B is a high voltage and high current LED driver controller featuring the multitopology, constant current, constant voltage LT3755-2 (1268B-A) or LT3755-1 (1268B-B). The LT3755-2 features an OPEN LED status pin, while the LT3755-1 allows external frequency synchronization. The demonstration circuit is assembled as a boost topology with an 8V to 40V input voltage range, 1A LED current and up to 54V LED forward voltage.


The DC 1268B features PWM dimming, analog dimming, shutdown, and open LED overvoltage protection. Open circuit LED protection clamps the LED voltage at 56V, though the ICs can provide an output voltage up to 75V.


 



eval board
DC1268B-B

LT3755EUD-1 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 40V, VLED up to 54V @ 1A

Product Details

Demonstration circuit 1268B is a high voltage and high current LED driver controller featuring the multitopology, constant current, constant voltage LT3755-2 (1268B-A) or LT3755-1 (1268B-B). The LT3755-2 features an OPEN LED status pin, while the LT3755-1 allows external frequency synchronization. The demonstration circuit is assembled as a boost topology with an 8V to 40V input voltage range, 1A LED current and up to 54V LED forward voltage.


The DC 1268B features PWM dimming, analog dimming, shutdown, and open LED overvoltage protection. Open circuit LED protection clamps the LED voltage at 56V, though the ICs can provide an output voltage up to 75V.


 



DC1268B-A
LT3755EUD-2 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 40V, VLED up to 54V @ 1A
DC1268B-B
LT3755EUD-1 Demo Board | Boost LED Driver Controller, 8V ≤ VIN ≤ 40V, VLED up to 54V @ 1A

Latest Discussions

Recently Viewed