LT3750

PRODUCTION

Capacitor Charger Controller

Part Models
2
1ku List Price
Starting From $4.19

Part Details

  • Charges Any Size Capacitor
  • Easily Adjustable Output Voltage
  • Drives High Current NMOS FETs
  • Primary-Side Sense—No Output Voltage Divider Necessary
  • Wide Input Range: 3V to 24V
  • Drives Gate to VCC – 2V
  • Available in 10-Lead MS Package
LT3750
Capacitor Charger Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3750
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC891A

LT3750EMS Demo Board | Capacitor Charger, 6V to 20VIN, 300VOUT, 2.2A Charging Current

Product Details

DC891A: Demo Board for the LT3750 Capacitor Charger Controller.

DC891A
LT3750EMS Demo Board | Capacitor Charger, 6V to 20VIN, 300VOUT, 2.2A Charging Current

Latest Discussions

Recently Viewed