LT3748

PRODUCTION

100V Isolated Flyback Controller

Part Models
12
1ku List Price
Starting From $3.75

Part Details

  • 5V to 100V Input Voltage Range
  • 1.9A Average Gate Drive Source and Sink Current
  • Boundary Mode Operation
  • No Transformer Third Winding or Opto-Isolator Required for Regulation
  • Primary-Side Winding Feedback Load Regulation
  • VOUT Set with Two External Resistors
  • INTVCC Pin for Control of Gate Driver Voltage
  • Programmable Soft Start
  • Programmable Undervoltage Lockout
  • Available in MSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LT3748
100V Isolated Flyback Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Ideal Diode Bridge 1
LT4320
LT4320-1
Ideal Diode Bridge Controller
Isolated µModule Converters 2
LTM8048 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator
LTM8047 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1961A

LT8309ES5/LT3748EMS Isolated Demo Board | 36V ≤ VIN ≤ 72V; VOUT = 12V @ 5A

Product Details

Demonstration circuit 1961A features the LT8309, a secondary synchronous driver in an isolated, no optocoupler, flyback converter. It regulates a 12V, 5A output from a 36V to 72V input source. Output regulation is handled on the primary side by the LT3748, a boundary conduction mode flyback controller which senses output voltage directly from the primary, resulting in a simple flyback schematic with no opto-coupler.


 


eval board
DC1557A

LT3748EMS Isolated Demo Board | 30V VIN  75V; VOUT = 12V @ 1A

Product Details

Demonstration circuit 1557A is an Non-Opto Isolated Flyback Converter featuring LT3748EMS. It is designed for 12V output from a 30V to 75V DC input. The output current is up to 1A. The part senses the isolated output voltage directly from the primary side flyback waveform during the off time of the power switch. No third winding, opto-coupler or signal transformer is required for regulation. A minimum load of approximately 2% of maximum load is required on the output.


The LT3748EMS is a high input voltage isolated flyback controller operating with input supply voltages from 5V to 100V. The LT3748EMS utilizes boundary mode operation to provide a high efficiency, small size solution with improved load regulation of ±5% over the full line, load and temperature ranges.

eval board
DC1694B

LT3748EMS Isolated Demo Board | No-Opto Flyback, 22V ≤ VIN ≤ 75V; VOUT = 12V @ 2.5A

Product Details

Demonstration circuit 1694B is an isolated flyback converter featuring the LT3748. The demo circuit is designed for a 12V output from a 22V to 75V DC input. The output current is up to 2.5A. The part senses the isolated output voltage directly from the primary side flyback waveform during the off time of the power switch. No third winding, opto-coupler, or signal transformer is required for regulation. A minimum load of approximately 2% of maximum load is required on the output to maintain regulation.

eval board
DC1860B

LT3748EMS Isolated Demo Board | 10V ≤ VIN ≤ 15V; VOUT = 52.5V @ 0.7A

Product Details

Demonstration circuit 1860B is an isolated flyback converter featuring the LT3748. This demo circuit is designed for Power Sourcing Equipment (PSE) applications with a 52.5V output from a 10V to 15V DC input, with nominal input voltage of 12V. The output current is from 0mA to 700mA, and is capable of a maximum short period overload current of 900mA.


The LT3748 is a high input voltage isolated flyback controller operating with input supply voltages from 5V to 100V, and 1.9A average gate drive source and sink current.



DC1961A
LT8309ES5/LT3748EMS Isolated Demo Board | 36V ≤ VIN ≤ 72V; VOUT = 12V @ 5A
DC1557A
LT3748EMS Isolated Demo Board | 30V VIN  75V; VOUT = 12V @ 1A
DC1694B
LT3748EMS Isolated Demo Board | No-Opto Flyback, 22V ≤ VIN ≤ 75V; VOUT = 12V @ 2.5A
DC1860B
LT3748EMS Isolated Demo Board | 10V ≤ VIN ≤ 15V; VOUT = 52.5V @ 0.7A

Latest Discussions

Recently Viewed