LT3740

PRODUCTION

Wide Operating Range, Valley Mode, No RSENSE Synchronous Step-Down Controller

Part Models
2
1ku List Price
Starting From $2.36

Part Details

  • Wide VIN Range: 2.2V to 22V
  • Internal Boost Provides 6V Gate Drive For VIN Down to 2.2V
  • No Sensing Resistor Required
  • Dual N-Channel MOSFET Synchronous Drive
  • Valley Current Mode Control
  • Optimized for High Step-Down Ratio
  • Power Good Output Voltage Monitor
  • 0.8V Reference
  • Three Pin-Selected Current Limit Levels
  • Constant Switching Frequency: 300kHz
  • Programmable Soft-Start
  • Output Voltage Tracking
  • Available in 16-Pin 5mm × 3mm DFN
LT3740
Wide Operating Range, Valley Mode, No RSENSE Synchronous Step-Down Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC947A

LT3740EDHC Demo Board

Product Details

DC947A: Demo Board for the LT3740 Wide Operating Range, Valley Mode, No RSENSE Synchronous Step-Down Controller.

DC947A
LT3740EDHC Demo Board

Latest Discussions

No discussions on LT3740 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed