LT3685

PRODUCTION

36V, 2A, 2.4MHz Step-Down Switching Regulator

Part Models
8
1ku List Price
Starting From $3.66

Part Details

  • Wide Input Range:
    • Operation From 3.6V to 36V
    • Overvoltage Lockout Protects Circuit through
    • 60V Transients
  • 2A Maximum Output Current
  • Adjustable Switching Frequency: 200kHz to 2.4MHz
  • Low Shutdown Current: IQ < 1µA
  • Integrated Boost Diode
  • Synchronizable Between 250kHz to 2MHz
  • Power Good Flag
  • Saturating Switch Design: 0.25Ω On-Resistance
  • 0.790V Feedback Reference Voltage
  • Output Voltage: 0.79V to 20V
  • Soft-Start Capability
  • Small 10-Pin Thermally Enhanced MSOP and (3mm x 3mm) DFN Packages
LT3685
36V, 2A, 2.4MHz Step-Down Switching Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6902 PRODUCTION Multiphase Oscillator with Spread Spectrum Frequency Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3685
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1167A

LT3685EMSE Demo Board | (MSOP) 6.3V ≤ VIN ≤ 38V (60V Transients), VOUT = 5V @ 2A

Product Details

Demonstration circuit 1167 is a monolithic step-down DC/DC switching regulator featuring the LT3685 in the MSOP-10 exposed pad package. The demo board provides 5V @ 2A from a 6.3V to 38V input and has transient protection up to 60V. The demo boards default switching frequency is 500kHz, but the LT3685 has a SYNC pin which allows frequency synchronization to an external clock over a 250kHz to 2MHz range.

eval board
DC1212A-B

LT3685EDD Demo Board | (DFN) EN55022-Compliant, 6.3V ≤ VIN ≤ 38V (60V Transients), VOUT = 5V @ 2A

Product Details

Demonstration circuit 1212A-B is a monolithic step-dwon DC/DC switching regulatro featuring the LT3685 in the 3x3 DFN-10 package. The demo board provides 5V@2A from a 6.3V to 38V input and has transient protection up to 60V. The demo boards default switching frequency is 800kHz, but the LT3685 has a SYNC pin which allows frequency synchronization to an external clock over a 250kHz to 2MHz range. The LT3685's quiescent current is 0.9mA, while the LT3480 has a 70uA quiescent current.


An EMC filter at the input makes the circuit compatible with EMC standard EN55022 Class B.



DC1167A
LT3685EMSE Demo Board | (MSOP) 6.3V ≤ VIN ≤ 38V (60V Transients), VOUT = 5V @ 2A
DC1212A-B
LT3685EDD Demo Board | (DFN) EN55022-Compliant, 6.3V ≤ VIN ≤ 38V (60V Transients), VOUT = 5V @ 2A

Latest Discussions

No discussions on LT3685 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed