LT3684

PRODUCTION

36V, 2A, 2.8MHz Step-Down Switching Regulator

Part Models
8
1ku List Price
Starting From $3.54

Part Details

  • Wide Input Range: 3.6V to 34V Operating, 36V Maximum
  • 2A Maximum Output Current
  • Adjustable Switching Frequency: 300kHz to 2.8MHz
  • Low Shutdown Current: IQ < 1µA
  • Integrated Boost Diode
  • Power Good Flag
  • Saturating Switch Design: 0.18Ω On-Resistance
  • 1.265V Feedback Reference Voltage
  • Output Voltage: 1.265V to 20V
  • Soft-Start Capability
  • Small 10-Pin Thermally Enhanced MSOP and (3mm × 3mm) DFN Packages
LT3684
36V, 2A, 2.8MHz Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1188A

LT3684EMSE Demo Board | 4.5V ≤ VIN ≤ 34V, VOUT = 3.3V @ 2A

Product Details

Demonstration circuit 1188 is a monolithic step-down DC/DC switching regulator featuring the LT3684. The demo circuit is designed for a 3.3V @ 2A output from a 4.5V to 34V input.

DC1188A
LT3684EMSE Demo Board | 4.5V ≤ VIN ≤ 34V, VOUT = 3.3V @ 2A

Latest Discussions

Recently Viewed