LT3663

PRODUCTION

1.2A Step-Down Switching Regulator with Output Current Limit

Part Models
27
1ku List Price
Starting From $3.01

Part Details

  • Wide Input Range:
    • Operation from 7.5V to 36V
    • Overvoltage Lockout Protects Circuit through 60V Transients
  • Programmable Output Current Limit (0.4A to 1.2A)
  • 3.3V and 5V Fixed Output Voltage Options
  • Integrated Boost Diode
  • Fixed Frequency, Peak Current Mode Control
    • LT3663 fSW = 1.5MHz
    • LT3663-X fSW = 1MHZ
  • Low Switch VCESAT: 275mV at 1A
  • Internally Compensated
  • Thermal Protection
  • Thermally Enhanced 8-Pin 2mm × 3mm DFN and
LT3663
1.2A Step-Down Switching Regulator with Output Current Limit
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1419A

LT3663EDCB Demo Board | Adjustable Current Limit, 7.5V ≤ VIN ≤ 36/60V, VOUT = 3.3V or 5V @ 0.6A to 1.2A

Product Details

Demonstration Circuit 1419 is a 1.5MHz current mode step-down switching regulator with programmable output current limit featuring the LT3663. The current limit accurately controls the system power dissipation and reduces the size of the power path components. The demo board operates with a 7.5V to 36V (60 transients) input voltage range. The output can be set to 3.3V or 5V using jumper J4, and the current limit can be set to 0.6V, 0.8V, 1V or 1.2V using jumpers J2 and J3.

eval board
DC1570A-A

LT3663EDCB-3.3 Demo Board | Adj Current Limit, 7.5V ≤ VIN ≤ 36/60V, Vout = 3.3V @ 0.6A to 1.2A

Product Details

Demonstration Circuit 1570 is a 1.0MHz current mode step-down switching regulator with programmable output current limit. The current limit accurately controls the system power dissipation and reduces the size of the power path components. The demo board operates with a 7.5V to 36V (60 transients) input voltage range and provides a 3.3V output. The current limit can be set to 0.6A, 0.AV, 1A or 1.2A using jumpers J2 and J3.



eval board
DC1570A-B

LT3663EDCB-5 Demo Board | Adj Current Limit, 7.5V ≤ VIN ≤ 36/60V, VOUT = 5V @ 0.6A to 1.2A

Product Details

Demonstration Circuit 1570 is a 1.0MHz current mode step-down switching regulator with programmable output current limit. The current limit accurately controls the system power dissipation and reduces the size of the power path components. The demo board operates with a 7.5V to 36V (60 transients) input voltage range and provides a 5V output. The current limit can be set to 0.6A, 0.8A, 1A or 1.2A using jumpers J2 and J3.


 


DC1419A
LT3663EDCB Demo Board | Adjustable Current Limit, 7.5V ≤ VIN ≤ 36/60V, VOUT = 3.3V or 5V @ 0.6A to 1.2A
DC1570A-A
LT3663EDCB-3.3 Demo Board | Adj Current Limit, 7.5V ≤ VIN ≤ 36/60V, Vout = 3.3V @ 0.6A to 1.2A
DC1570A-B
LT3663EDCB-5 Demo Board | Adj Current Limit, 7.5V ≤ VIN ≤ 36/60V, VOUT = 5V @ 0.6A to 1.2A

Latest Discussions

No discussions on LT3663 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed