LT3640

PRODUCTION

Dual Monolithic Buck Regulator with Power-On Reset and Watchdog Timer

Part Models
8
1ku List Price
Starting From $4.19

Part Details

  • High Voltage Buck Regulator:
    • 4V to 35V Operating Range
    • 1.3A Output Current
  • OVLO Protects Input to 55V
  • Low Voltage Synchronous Buck Regulator:
    • 2.5V to 5.5V Input Voltage Range
    • 1.1A Output Current
  • Synchronizable, Adjustable 350kHz to 2.5MHz Switching Frequency
  • Programmable Power-On Reset Timer
  • Programmable Window Mode Watchdog Timer
  • Typical Quiescent Current: 290μA
  • Short-Circuit Robust
  • Programmable Soft-Start
  • Low Shutdown Current: IQ < 1μA
  • Available in Thermally Enhanced 28-Lead (4mm × 5mm) QFN and 28-Lead TSSOP Packages
LT3640
Dual Monolithic Buck Regulator with Power-On Reset and Watchdog Timer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1359A

LT3640EFE Demo Board | 5V ≤ VIN ≤ 35V(55V Transients), VOUT1 = 1.2V @ 1A, VOUT2 = 3.3V @ 0.8A

Product Details

Demonstration circuit 1359 is a Dual Monolithic Buck Regulator with Power-On Reset and Watchdog Timer featuring the LT3640. The board operates from inputs ranging from 5V to to 35V and withstands transients up to 55V. The outputs are 3.3V @ 0.8A and 1.2V @ 1A.

DC1359A
LT3640EFE Demo Board | 5V ≤ VIN ≤ 35V(55V Transients), VOUT1 = 1.2V @ 1A, VOUT2 = 3.3V @ 0.8A

Latest Discussions

No discussions on LT3640 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed