LT3582

PRODUCTION

Boost and Single Inductor Inverting DC/DC Converters with Optional I2C Programing and OTP

Part Details

  • Output Voltages:
    • 3.2V to 12.775V and –1.2V to –13.95V (LT3582)
    • 5V and –5V (LT3582-5)
    • 12V and –12V (LT3582-12)
  • Digitally Re-Programmable (LT3582) via I2C for:
    • Output Voltages
    • Power Sequencing
    • Output Voltage Ramp Rates
  • Power-Up Defaults Settable with Non-Volatile OTP (LT3582)
  • I2C Compatible Interface (Standard Mode*)
  • All Power Switches Integrated
    • 350mA Current Limit (Boost)
    • 600mA Current Limit (Inverting)
  • All Feedback Resistors Integrated
  • Input Voltage Range: 2.55V to 5.5V
  • Low Quiescent Current
    • 325μA in Active Mode
    • 0.01μA in Shutdown Mode
  • Integrated Output Disconnect
  • Tiny 16-Pin 3mm × 3mm QFN Package
LT3582
Boost and Single Inductor Inverting DC/DC Converters with Optional I2C Programing and OTP
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Serial Bus Buffers, Extenders, and Accelerators 1
LTC4311 PRODUCTION Low Voltage I2C/SMBus Accelerator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1247A

LT3582EUD Demo Board | 2.7V-5.5VIN, Programmable Vout Boost and Inverting DC/DC Converters with OTP (Requires DC590)

Product Details

Demonstration circuit 1247A features the LT3582 an I2C Programmable Boost and Single Inductor Inverting DC/DC Converters with OTP. It converts a 2.7V-5.5V source to two outputs, a positive and a negative. The positive output can be programmed from 3.2V to 12.775V at 25mV intervals and the negative from -1.2V to -13.95V at 50mV intervals, all via the QuickEval System. A DC590B is needed for evaluation of this demo board. Table 1 below shows the maximum expected load currents for some output/input combinations. Check Maximum Load Current section on datasheet for other combinations. The LT3582 features all integrated switches and feedback resistors, a low noise control scheme, positive output disconnect function, low quiescent current, built in softstart.


 

DC1247A
LT3582EUD Demo Board | 2.7V-5.5VIN, Programmable Vout Boost and Inverting DC/DC Converters with OTP (Requires DC590)

Latest Discussions

Recently Viewed