LT3570

PRODUCTION

1.5A Buck Converter, 1.5A Boost Converter and LDO Controller

Part Models
8
1ku List Price
Starting From $3.54

Part Details

  • 2.5V to 36V Input Voltage Range
  • Programmable Switching Frequency from 500kHz to 2.1MHz
  • Synchronizable Up to 2.75MHz
  • VOUT(MIN): 0.8V
  • Independent Soft-Start for Each Converter
  • Separate VIN Supplies for Each Converter
  • Duty Cycle Range: 0% to 90% at 1MHz
  • Available in 24-Lead (4mm × 4mm) QFN and 20-Lead TSSOP Packages
LT3570
1.5A Buck Converter, 1.5A Boost Converter and LDO Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3570
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1106A

LT3570EUF Demo Board | Buck + Boost + LDO Controller, 4V to 36VIN Buck with VOUT1 = 3.3V@1A, 3.3V to 10VIN Boost with VOUT2 = 12V@275mA, 100mA LDO

Product Details

Demonstration circuit 1106 is a 1.5A Buck Converter, 1.5A Boost Converter, and LDO Controller featuring the LT3570. The Buck is designed to convert a 4V to 36V source to 3.3V at 1A. The LDO is powered from the output of the buck and converts 3.3V to 2.5V at 100mA. The boost converts a 3.3V to 10V source to 12V at 275mA.



DC1106A
LT3570EUF Demo Board | Buck + Boost + LDO Controller, 4V to 36VIN Buck with VOUT1 = 3.3V@1A, 3.3V to 10VIN Boost with VOUT2 = 12V@275mA, 100mA LDO

Latest Discussions

No discussions on LT3570 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed