LT3518

PRODUCTION

Full-Featured LED Driver with 2.3A Switch Current

Part Details

  • 3000:1 True Color PWM Dimming Ratio
  • 2.3A, 45V Internal Switch
  • 100mV High Side Current Sense
  • Open LED Protection
  • Adjustable Frequency: 250kHz to 2.5MHz
  • Wide Input Voltage Range:
    • Operation from 3V to 30V
    • Transient Protection to 40V
  • Operates in Boost, Buck Mode and Buck-Boost Mode
  • Gate Driver for PMOS LED Disconnect
  • Constant-Current and Constant-Voltage Regulation
  • CTRL Pin Provides 10:1 Analog Dimming
  • Low Shutdown Current: <1μA
  • Available in (4mm × 4mm) 16-Lead QFN and 16-Pin TSSOP Packages
LT3518
Full-Featured LED Driver with 2.3A Switch Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
Multichannel Voltage Output D/A Converters 1
LTC2654 PRODUCTION Quad 16-/12-Bit Rail-to-Rail DACs with 10ppm/°C Max Reference
Single-Channel Voltage Output D/A Converters 1
LTC2640 PRODUCTION Single 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
TimerBlox 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC1160A
LT3518EUF Demo Board

Latest Discussions