LT3507

PRODUCTION

Triple Monolithic Step-Down Regulator with LDO

Part Models
6
1ku List Price
Starting From $5.07
Viewing:

Part Details

  • Wide Input Range: 4V to 36V
  • One 2.4A and Two 1.5A Output Switching Regulators with Internal Power Switches
  • Low Dropout Linear Regulator with External Transistor
  • Antiphase Switching Reduces Ripple
  • Independent Run, Tracking/Soft-Start, and Power Good Indicators Ease Supply Sequencing
  • Uses Small Inductors and Ceramic Capacitors
  • Adjustable, 250kHz to 2.5MHz Switching Frequency, Synchronizable Over the Full Range
  • User Programmable Overvoltage and Undervoltage Lockouts
  • Thermally Enhanced, 38-Lead 5mm × 7mm QFN Package
LT3507
Triple Monolithic Step-Down Regulator with LDO
5V, 3.3V, 2.5V and 1.8V Step-Down Regulator Start-Up Waveforms—Coincident Tracking Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1161B

LT3507EUHF Demo Board | 7V to 36VIN, VOUT1 = 1.8V @ 2.4A, VOUT2 = 3.3V @ 1.3A, VOUT3 = 5.0V @ 1.4A, VOUT4 = 2.5V @ 0.2A

Product Details

Demo circuit 1161B is a triple monolithic step-down regulator with LDO featuring LT3507. The demo circuit is designed for 1.8V, 3.3V, 5.0V and 2.5V outputs from a 7V to 36V input. The current capability of each channel is 2.4A, 1.3A, 1.4A and 0.2A respectively. Independent input voltage, feedback, soft-start and power good pins for each channel simplify complex power supply tracking/sequencing requirements.


All three converters are either synchronized to a common external clock input or single-resistor programmable from 250kHz to 2.5MHz using internal oscillator. At all frequencies, a 180° phase shift between VOUT1 and the other two outputs is maintained, reducing input voltage ripple and component size. Programmable frequency allows for optimization between efficiency and external component size.

DC1161B
LT3507EUHF Demo Board | 7V to 36VIN, VOUT1 = 1.8V @ 2.4A, VOUT2 = 3.3V @ 1.3A, VOUT3 = 5.0V @ 1.4A, VOUT4 = 2.5V @ 0.2A
DC1161B - Schematic

Latest Discussions

Recently Viewed