LT3505

PRODUCTION

1.2A, Step-Down Switching Regulator in 3mm × 3mm DFN

Part Models
8
1ku List Price
Starting From $2.90

Part Details

  • Wide Input Range: 3.6V to 36V Operating, 40V Maximum
  • Up to 1.2A Output Current
  • Resistor-Programmable Fixed-Frequency Operation from 200kHz to 3MHz
  • Output Adjustable Down to 780mV
  • Short-Circuit Robust
  • Uses Tiny Capacitors and Inductors
  • Soft-Start
  • Low Shutdown Current: <2µA
  • Low VCESAT Switch: 350mV at 1A
  • Thermally Enhanced, Low Profile 3mm x 3mm DFN-8 and MSOP-8 Packages
LT3505
1.2A, Step-Down Switching Regulator in 3mm × 3mm DFN
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3505
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1395A

LT3505 HV Buck Regulator Board with Plug-in Interface

Product Details

DC1395A: Demo Board for LT3505 1.2A, Step-Down Switching Regulator in 3mm × 3mm DFN

eval board
DC1023A

LT3505EDD Demo Board | 6V ≤ VIN ≤ 36V, VOUT = 5V @ 1A

Product Details

Demo circuit DC1023A is a monolithic step-down DC/DC switching regulator featuring the LT3505. The demo circuit is designed for a 5V/1A output from a 6V to 36V input.


 


DC1395A
LT3505 HV Buck Regulator Board with Plug-in Interface
DC1023A
LT3505EDD Demo Board | 6V ≤ VIN ≤ 36V, VOUT = 5V @ 1A

Latest Discussions

Recently Viewed