LT3501

PRODUCTION

Monolithic Dual Tracking 3A Step-Down Switching Regulator

Part Models
4
1ku List Price
Starting From $4.18

Part Details

  • Wide Input Range: 3.1V to 25V
  • Two Switching Regulators with 3A Output Capability
  • Independent Supply to Each Regulator
  • Adjustable/Synchronizable Fixed Frequency Operation from 250kHz to 1.5MHz
  • Antiphase Switching
  • Outputs Can be Paralleled
  • Independent, Sequential, Ratiometric or Absolute Tracking Between Outputs
  • Independent Soft-Start and Power Good Pins
  • Enhanced Short-Circuit Protection
  • Low Dropout: 95% Maximum Duty Cycle
  • Low Shutdown Current: <10µA
  • 20-Lead TSSOP Package with Exposed Leadframe
LT3501
Monolithic Dual Tracking 3A Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3501
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC964A

LT3501EFE Demo Board | Dual, 4.5V ≤ VIN ≤ 24V, VOUT1 = 3.3V @ 3A, VOUT2 = 1.8V @ 3A

Product Details

Demo circuit 964A is a dual monolithic step-down DC/DC converter featuring the LT3501. The demo circuit is designed for 3.3V/3A and 1.8V/3A outputs from a 4.5V to 24V input. Independent input voltage, feedback, soft-start and power good pins for each channel simplify complex power supply tracking/sequencing requirements.

DC964A
LT3501EFE Demo Board | Dual, 4.5V ≤ VIN ≤ 24V, VOUT1 = 3.3V @ 3A, VOUT2 = 1.8V @ 3A

Latest Discussions

Recently Viewed