LT3500

PRODUCTION

Monolithic 2A Step-Down Regulator Plus Linear Regulator/Controller

Part Models
12
1ku List Price
Starting From $3.89

Part Details

  • Wide Input Range: 3V to 36V Operating, 40V Maximum
  • Short-Circuit Protected Over Full Input Range
  • 2A Output Current Capability
  • Adjustable/Synchronizable Fixed Frequency Operation from 250kHz to 2.2MHz
  • Soft-Start/Tracking Capability
  • Output Adjustable Down to 0.8V
  • Adjustable Linear Regulator/Driver with 13mA Output Capability
  • Power Good Comparator with Complimentary Outputs
  • Low Shutdown Current: 12μA
  • Thermally Enhanced 3mm × 3mm DFN or 16-Pin MSOP Package
LT3500
Monolithic 2A Step-Down Regulator Plus Linear Regulator/Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1069A

LT3500EDD | 36V (40V Transient) 2.2MHz Step-Down Switching Regulator

Product Details

Demo circuit 1069A is a monolithic step-down switching regulator with LDO featuring LT3500. The demo circuit is designed for 5.0V and 3.3V outputs from a 6V to 36V input. The LDO output is configured as a post-regulator of the switching regulator output. The total current capability is up to 2A. The switching regulator can be synchronized to an external clock input or be resistor-programmed to a 250kHz to 2.2MHz internal oscillator. Programmable frequency allows for optimization between efficiency and external component size.

Cycle-by-cycle current limit, frequency foldback and thermal shutdown provide protections against a shorted output. The soft-start feature controls the ramp rate of the output voltage, eliminates input current surge during startup, and also provides output tracking.

DC1069A
LT3500EDD | 36V (40V Transient) 2.2MHz Step-Down Switching Regulator

Latest Discussions

No discussions on LT3500 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed