LT3493

PRODUCTION

1.2A, 750kHz Step-Down Switching Regulator in 2mm × 3mm DFN

Part Models
4
1ku List Price
Starting From $3.21

Part Details

  • Wide Input Range: 3.6V to 36V Operating, 40V Maximum
  • 1.2A Output Current
  • Fixed Frequency Operation: 750kHz
  • Output Adjustable Down to 780mV
  • Short-Circuit Robust
  • Uses Tiny Capacitors and Inductors
  • Soft-Start
  • Internally Compensated
  • Low Shutdown Current: <2μA
  • Low VCESAT Switch: 330mV at 1A
  • Thermally Enhanced, Low Profile DFN Package
LT3493

1.2A, 750kHz Step-Down Switching Regulator in 2mm × 3mm DFN

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3493
  • LT3493-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC897A

LT3493EDCB Demo Board | 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 1.2A

Product Details

Demonstration circuit 897 is a monolithic step-down DC/DC swithcing regulator featureing the LT3493. The demo board is designed to provide 3.3V @ 1.2A  from a 4.5V to 36V input. Other features of the LT3493 include a fixed 750kHz switching frequency and Internal compenation

DC897A
LT3493EDCB Demo Board | 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 1.2A

Latest Discussions