Quantic X-Microwave

Analog Devices' RF and microwave components are now also available as X-MWblock® drop-in evaluation modules from X-Microwave.

Get the X-MWblock® drop-in module for this part.

LT3462

PRODUCTION

Inverting 1.2MHz/2.7MHz DC/DC Converters with Integrated Schottky

Part Models
6
1ku List Price
Starting From $2.75

Part Details

  • Integrated Schottky Rectifier
  • Fixed Frequency 1.2MHz/2.7MHz Operation
  • Very Low Noise: 1mVP-P Output Ripple
  • Low VCESAT Switch: 270mV at 250mA
  • −5V at 100mA from 5V Input
  • −12V at 30mA from 3.3V Input
  • Low Input Bias Current GND Based FB Input
  • Low Impedance (40Ω) 1.265V Reference Output
  • High Output Voltage: Up to −38V
  • Wide Input Range: 2.5V to 16V
  • Uses Tiny Surface Mount Components
  • Low Shutdown Current: <10µA
  • Low Profile (1mm) SOT-23 (ThinSOT) Package
  • 8‑Lead DFN (2mm × 2mm × 0.75mm) Package, LT3462A Only
LT3462
Inverting 1.2MHz/2.7MHz DC/DC Converters with Integrated Schottky
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT3462
  • LT3462A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC670A

LT3462ES6 / AES6 | High Efficiency / Small Size Inverting DC/DC Converter, VIN = 4.5V to 5.5V, VOUT = -5V / 100mA

Product Details

DC670A: Demo Board for the LT3462 Inverting 1.2MHz/2.7MHz DC/DC Converters with Integrated Schottky in ThinSOT.


 


DC670A
LT3462ES6 / AES6 | High Efficiency / Small Size Inverting DC/DC Converter, VIN = 4.5V to 5.5V, VOUT = -5V / 100mA

Latest Discussions

Recently Viewed