LT3437

PRODUCTION

High Voltage 500mA, 200kHz Step-Down Switching Regulator with 100µA Quiescent Current

Part Models
10
1ku List Price
Starting From $2.77
Viewing:

Part Details

  • Wide Input Range: 3.3V to 60V
  • Load Dump (Input Transient) Protection to 80V
  • 500mA Peak Switch Current
  • Burst Mode® Operation: 100µA Quiescent Current**
  • Low Shutdown Current: IQ < 1µA
  • Burst Mode Operation Defeat
  • 200kHz Switching Frequency
  • Saturating Switch Design: 0.8Ω On-Resistance
  • Peak Switch Current Maintained Over Full Duty Cycle Range*
  • 1.25V Feedback Reference Voltage
  • Easily Synchronizable
  • Soft-Start Capability
  • Small 10-Pin Thermally Enhanced DFN Package
LT3437
High Voltage 500mA, 200kHz Step-Down Switching Regulator with 100µA Quiescent Current
14V to 3.3V Step-Down Converter with 100µA No Load Quiescent Current Supply Current vs Input Voltage Product Package 1 Product Package 2 Input Voltage Transient Response
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1232A

LT3437IFE Demo Board | High Voltage 500mA 200kHz Buck Converter with Burst Mode

Product Details

DC1232A: Demo Board for the LT3437 - High Voltage 500mA, 200kHz Step-Down Switching Regulator with 100µA Quiescent Current


 


DC1232A
LT3437IFE Demo Board | High Voltage 500mA 200kHz Buck Converter with Burst Mode
DC1232A - Schematic

Latest Discussions

No discussions on LT3437 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed