LT3436

PRODUCTION

3A, 800kHz Step-Up Switching Regulator

Part Models
2
1ku List Price
Starting From $3.72
Viewing:

Part Details

  • Constant 800kHz Switching Frequency
  • Wide Operating Voltage Range: 3V to 25V
  • High Efficiency 0.1Ω/3A Switch
  • 1.2V Feedback Reference Voltage
  • ±2% Overall Output Voltage Tolerance
  • Uses Low Profile Surface Mount External Components
  • Low Shutdown Current: 11µA
  • Synchronizable from 1MHz to 1.4MHz
  • Current-Mode Control
  • Constant Maximum Switch Current Rating at All Duty Cycles*
  • Available in a Small Thermally Enhanced TSSOP-16 Package
LT3436
3A, 800kHz Step-Up Switching Regulator
5V to 12V Boost Converter Efficiency vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3436
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC533A

LT3436EFE Demo Board | 3.2V ≤ VIN ≤ to 12V, VOUT = 12V @ up to 2A

Product Details

Demonstration circuit 533 is an 800kHz adjustable output boost regulator featuring the LT3436. This current-mode control monolithic (switch included) converter has a wide operating supply voltage of 3V to 25V and a minimum peak switch current rating of 3A, though the demo board has a reduced input voltage range of 3.2V to 12V. It provides 12V at 550mA from a 3.3V input and 12V at 900mA from a 5V input.

DC533A
LT3436EFE Demo Board | 3.2V ≤ VIN ≤ to 12V, VOUT = 12V @ up to 2A
DC533A - Schematic

Latest Discussions

No discussions on LT3436 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed