LT3383

RECOMMENDED FOR NEW DESIGNS

Multioutput Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators

Part Models
10
1ku List Price
Starting From $5.06
Viewing:

Part Details

  • Quad Adjustable High Efficiency Step-Down DC/DC Converters: 2.5A, 2.5A, 1.5A, 1.5A
  • Three 300mA LDO Regulators (Two Adjustable)
  • Independent Enable Pin-Strap Sequencing
  • Power Good
  • 2.25MHz Switching Frequency
  • 12µA Standby Current
  • 150°C TJ Operation (LT3383H)
  • Side Wettable 40-Lead 6mm × 6mm QFN Package
  • AEC-Q100 Qualified for Automotive Applications
LT3383
Multioutput Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators
LT3383 Application Circuit LT3383 Pin Configuration LT3383 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3383
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2984A

LT3383 | Multioutput Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators

Product Details

DC2984A is a multi-output power management solution demonstration circuit, featuring the LT3383. It contains two 2.5A synchronous step-down DC-DC regulators, two 1.5A synchronous step-down DC-DC regulators and three 300mA LDO regulators. All the regulators can be enabled via its corresponding enable pins. The startup sequence of the regulators can be programmed by connecting the outputs of the regulators to the enable pins in desired order.

DC2984A
LT3383 | Multioutput Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators
DC2984A (top view) DC2984A (ANGLE)

Latest Discussions

Recently Viewed