LT3050

RECOMMENDED FOR NEW DESIGNS

100mA, Linear Regulator with Precision Current Limit and Diagnostic Outputs

Part Models
30
1ku List Price
Starting From $1.88

Part Details

  • Output Current Monitor: 1/100th of IOUT
  • Fault Indicator: Current Limit, Minimum IOUT or Thermal Limit
  • Output Current: 100mA
  • Dropout Voltage: 340mV
  • Input Voltage Range: 1.6V to 45V
  • Programmable Precision Current Limit: ±5%
  • Programmable Minimum IOUT Monitor
  • Low Noise: 30μVRMS (10Hz to 100kHz)
  • Adjustable Output (VREF = VOUT(MIN) = 0.6V)
  • Fixed Output Voltages: 3.3V, 5V
  • Output Tolerance: ±2% Over Line, Load and Temperature
  • Stable with Low ESR, Ceramic Output Capacitors (2.2μF minimum)
  • Shutdown Current: <1μA
  • Reverse-Battery, Reverse-Output and Reverse-Current Protection
  • Thermal Limit Protection
  • 12-Lead 3mm × 2mm DFN and MSOP Packages
LT3050
100mA, Linear Regulator with Precision Current Limit and Diagnostic Outputs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3060 RECOMMENDED FOR NEW DESIGNS 45V VIN, Micropower, Low Noise, 100mA Low Dropout, Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1515A

LT3050EDDB Demo Board | Micropower Low Noise, Low Dropout Linear Regulator, Current Limit, Diagnostics, 2V ≤ VIN ≤ 45V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5V/Adjustable at 100mA

Product Details

Demonstration circuit 1515 is an adjustable 100mA linear regulator featuring the LT3050. The LT3050 is a micropower, low noise and low dropout voltage linear regulator. The device supplies 100mA of output current with a dropout voltage of 340mV. A 10nF bypass capacitor reduces output noise to 30μVRMS (10Hz to 100kHz bandwidth) and soft-starts the reference. The demo board's 2V to 45V input voltage range combined with its precision current limit and diagnostic functions make the IC an ideal choice for robust, high reliability applications such as  protected antenna power supplies. The jumper-selectable output voltage can be set to 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V or a user-defined voltage. The input and output pins can withstand up to ±50V and the output is short-circuit protected.


The internal current limit should be considered when the input-to-output differential is high. The LT3050's current limit can be programmed by a single resistor and is accurate to ±5% over a wide input voltage and temperature range. A single resistor programs the LT3050’s minimum output current monitor, useful for detecting open-circuit conditions. The current monitor function sources a current equal to 1/100th of output current. A logic FAULT pin asserts low if the LT3050 is in current limit, operating below its minimum output current (open-circuit) or is in thermal shutdown.

DC1515A
LT3050EDDB Demo Board | Micropower Low Noise, Low Dropout Linear Regulator, Current Limit, Diagnostics, 2V ≤ VIN ≤ 45V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5V/Adjustable at 100mA

Latest Discussions

Recently Viewed