LT3015 Series

RECOMMENDED FOR NEW DESIGNS

1.5A, Low Noise, Negative Linear Regulator with Precision Current Limit

Part Details

  • Output Current: 1.5A
  • Dropout Voltage: 310mV
  • Precision Current Limit with Foldback
  • Low Output Noise: 60μVRMS (10Hz to 100kHz)
  • Low Quiescent Current: 1.1mA
  • Precision Positive or Negative Shutdown Logic
  • Fast Transient Response
  • Wide Input Voltage Range: –1.8V to –30V
  • Adjustable Output Voltage Range: –1.22V to –29.3V
  • Fixed Output Voltages: –2.5V, –3V, –3.3V, –5V, –12V, –15V
  • Controlled Quiescent Current in Dropout
  • <1μA Quiescent Current in Shutdown
  • Stable with 10μF Output Capacitor
  • Stable with Ceramic, Tantalum or Aluminum Capacitors
  • Thermal Limit with Hysteresis
  • Reverse Output Protection
  • 5-Lead TO-220 and DD-Pak, Thermally Enhanced 12-Lead MSOP and 8-Lead 3mm × 3mm × 0.75mm DFN Packages
LT3015 Series
1.5A, Low Noise, Negative Linear Regulator with Precision Current Limit
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4261 PRODUCTION Negative Voltage Hot Swap Controllers with ADC and I²C Monitoring
Negative Linear Regulators (LDO) 1
LT3090 RECOMMENDED FOR NEW DESIGNS –36V, 600mA Negative Linear Regulator with Programmable Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1728A

LT3015 Demo Board | Low Noise, Negative Linear Regulator, Precision Current Limit, –1.8V ≤ VIN ≤ –30V, VOUT = –1.22/–2.5/–5/–12/–15V @ 1.5A

Product Details

Demonstration circuit 1728A is an adjustable 1.5A negative linear regulator featuring the LT3015. This device supplies up to 1.5A of output current at a typical dropout voltage of 300mV. Operating quiescent current is typically 1.1mA and drops to < 1μA in shutdown. Quiescent current is also well controlled in dropout. In addition to fast transient response, the LT3015 exhibits very low output noise, making it ideal for noise-sensitive applications. A key feature of the LT3015 is the capability to supply a wide output voltage range. The DC1728A can be set to –1.22V, –2.5V, –5.0V, –12.0V, –15.0V, as well as a user selectable value.

DC1728A
LT3015 Demo Board | Low Noise, Negative Linear Regulator, Precision Current Limit, –1.8V ≤ VIN ≤ –30V, VOUT = –1.22/–2.5/–5/–12/–15V @ 1.5A

Latest Discussions

Recently Viewed