LT3013B

RECOMMENDED FOR NEW DESIGNS

250mA, 4V to 80V Low Dropout Micropower Linear Regulator with PWRGD

Part Models
4
1ku List Price
Starting From $2.77

Part Details

  • Wide Input Voltage Range: 4V to 80V
  • Low Quiescent Current: 65µA
  • Low Dropout Voltage: 400mV
  • Output Current: 250mA
  • No Protection Diodes Needed
  • Adjustable Output from 1.24V to 60V
  • Stable with 3.3µF Output Capacitor
  • Stable with Aluminum, Tantalum or Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current Flow from Output to Input
  • Thermal Limiting
  • Thermally Enhanced 16-Lead TSSOP and 12 Pin (4mm × 3mm) DFN Package
LT3013B
250mA, 4V to 80V Low Dropout Micropower Linear Regulator with PWRGD
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT3013
  • LT3013B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT3013B yet. Have something to say?

Start a Discussion on EngineerZone®