LT3013

RECOMMENDED FOR NEW DESIGNS

250mA, 4V to 80V Low Dropout Micropower Linear Regulator with PWRGD

Part Details

  • Wide Input Voltage Range: 4V to 80V
  • Low Quiescent Current: 65µA
  • Low Dropout Voltage: 400mV
  • Output Current: 250mA
  • No Protection Diodes Needed
  • Adjustable Output from 1.24V to 60V
  • 1µA Quiescent Current in Shutdown
  • Stable with 3.3µF Output Capacitor
  • Stable with Aluminum, Tantalum or Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current Flow from Output to Input
  • Thermal Limiting
  • Thermally Enhanced 16-Lead TSSOP and 12 Pin (4mm × 3mm) DFN Package
LT3013
250mA, 4V to 80V Low Dropout Micropower Linear Regulator with PWRGD
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3012 RECOMMENDED FOR NEW DESIGNS 250mA, 4V to 80V Low Dropout Micropower Linear Regulator
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3013
  • LT3013B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC813A

LT3013EDE Demo Board | Micropower Low Dropout Linear Regulator, PWRGD, 3V ≤ VIN ≤ 80V, VOUT = 3.3V/5V/Adjustable @ 250mA

Product Details

Demonstration circuit 813 is a high voltage micropower voltage regulator using the LT3013 low dropout linear regulator in a low-profile 12-pin DFN package. DC813 has an input voltage range from 3V to 80V, a jumper-selectable output voltage of 3.3V, 5V or a user-defined value (1.24V and 60V), and is capable of delivering 250mA max. The LT3013 has a 65µA typical no-load) quiescent current and a 1µA shutdown current.

DC813A
LT3013EDE Demo Board | Micropower Low Dropout Linear Regulator, PWRGD, 3V ≤ VIN ≤ 80V, VOUT = 3.3V/5V/Adjustable @ 250mA

Latest Discussions

Recently Viewed