LT2179

PRODUCTION

17μA Max, Quad, Single Supply, Precision Op Amps

Part Models
6
1ku List Price
Starting From $6.81
Viewing:

Part Details

  • SO Package with Standard Pinout
  • Supply Current per Amplifier: 17μA Max
  • Offset Voltage: 70μV Max
  • Offset Current: 250pA Max
  • Input Bias Current: 5nA Max
  • Voltage Noise: 0.9μVP-P, 0.1Hz to 10Hz
  • Current Noise: 1.5pAP-P, 0.1Hz to 10Hz
  • Offset Voltage Drift: 0.5μV/°C
  • Gain Bandwidth Product: 85kHz
  • Slew Rate: 0.04V/μs
  • Single Supply Operation
    • Input Voltage Range Includes Ground
    • Output Swings to Ground while Sinking Current
    • No Pull-Down Resistors Needed
  • Output Sources and Sinks 5mA Load Current
LT2179
17μA Max, Quad, Single Supply, Precision Op Amps
Self-Buffered, Dual Output, Micropower Reference Supply Current vs Temperature Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT2179
  • LT2179A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT2179 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed