LT1970

PRODUCTION

500mA Power Op Amp with Adjustable Precision Current Limit

Part Details

  • ±500mA Minimum Output Current
  • Independent Adjustment of Source and Sink Current Limits
  • 2% Current Limit Accuracy
  • Operates with Single or Split Supplies
  • Shutdown/Enable Control Input
  • Open Collector Status Flags:
    • Sink Current Limit
    • Source Current Limit
    • Thermal Shutdown
  • Fail Safe Current Limit and Thermal Shutdown
  • 1.6V/µs Slew Rate
  • 3.6MHz Gain Bandwidth Product
  • Fast Current Limit Response: 2MHz Bandwidth
  • Specified Temperature Range: –40°C to 85°C
LT1970
500mA Power Op Amp with Adjustable Precision Current Limit
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 1
LT1970A RECOMMENDED FOR NEW DESIGNS 500mA Power Op Amp with Adjustable Precision Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1970
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed