LT1961

PRODUCTION

1.5A, 1.25MHz Step-Up Switching Regulator

Part Models
4
1ku List Price
Starting From $2.28

Part Details

  • 1.5A Switch in a Small MSOP-8 Package
  • Constant 1.25MHz Switching Frequency
  • Wide Operating Voltage Range: 3V to 25V
  • High Efficiency 0.2Ω Switch
  • 1.2V Feedback Reference Voltage
  • 2% Overall Output Voltage Tolerance
  • Uses Low Profile Surface Mount External Components
  • Low Shutdown Current: 6µA
  • Synchronizable from 1.5MHz to 2MHz
  • Current-Mode Loop Control
  • Constant Maximum Switch Current Rating at All Duty Cycles
  • Thermally Enhanced Exposed Pad 8-Lead Plastic MSOP Package
LT1961
1.5A, 1.25MHz Step-Up Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1961
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC433A

LT1961EMS8E | Adjustable Output Boost Regulator, +2.8V to 12V Input, +12VOUT

Product Details

DC433A: Demo Board for the LT1961 1.5A, 1.25MHz Step-Up Switching Regulator.

DC433A
LT1961EMS8E | Adjustable Output Boost Regulator, +2.8V to 12V Input, +12VOUT

Latest Discussions

No discussions on LT1961 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed