LT1940

PRODUCTION

Dual Monolithic 1.4A, 1.1MHz Step-Down Switching Regulator

Part Details

  • Wide Input Voltage Range:
    • LT1940: 3.6V to 25V
    • LT1940L: 3.6V to 7V
  • Two 1.4A Output Switching Regulators with Internal Power Switches
  • Constant 1.1MHz Switching Frequency
  • Anti-Phase Switching Reduces Ripple
  • Independent Shutdown/Soft-Start Pins
  • Independent Power Good Indicators Ease Supply Sequencing
  • Uses Small Inductors and Ceramic Capacitors
  • Small 16-Lead Thermally Enhanced TSSOP Surface Mount Package
LT1940
Dual Monolithic 1.4A, 1.1MHz Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1940
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC519A

LT1940EFE | Dual Output Buck, 2 Circuits, 4.8V ≤ VIN1 ≤ 14V, VOUT1 = 3.3V and 1.8V @ 1A; 6.8V ≤ VIN2 ≤ 25V, VOUT2 = 5V and 3.3V @ 1.4A

Product Details

Demonstration circuit 519 is a 1.1MHz dual step-down DC/DC switching converter using the LT1940. The LT1940 features fast switching speed, two 1.6A internal power switches, and a wide input voltage range. The demonstration board has two circuits to demonstrate both the small space that the monolithic dual step-down converter can achieve with high currents and a single IC as well as the versatility and maximum power output of the IC. The circuit demonstrating smallest size generates 3.3V at up to 1A and 1.8V at up to 1A output from a 4.8V to 14V input. The larger, more versatile circuit generates 5V at up to 1.4A and 3.3V at up to 1.4A output from a separate 6.8V to 25V input. The two circuits are completely isolated from each other and can be run simultaneously or independently.

DC519A
LT1940EFE | Dual Output Buck, 2 Circuits, 4.8V ≤ VIN1 ≤ 14V, VOUT1 = 3.3V and 1.8V @ 1A; 6.8V ≤ VIN2 ≤ 25V, VOUT2 = 5V and 3.3V @ 1.4A

Latest Discussions

No discussions on LT1940 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed