LT1934

PRODUCTION

Micropower Step-Down Switching Regulators in ThinSOT

Part Models
16
1ku List Price
Starting From $2.96
Viewing:

Part Details

  • Wide Input Voltage Range: 3.2V to 34V
  • Micropower Operation: IQ = 12µA
  • 5V at 250mA from 6.5V to 34V Input (LT1934)
  • 5V at 60mA from 6.5V to 34V Input (LT1934-1)
  • 3.3V at 250mA from 4.5V to 34V Input (LT1934)
  • 3.3V at 60mA from 4.5V to 34V Input (LT1934-1)
  • Low Shutdown Current: <1µA
  • Low VCESAT Switch: 200mV at 300mA
  • Low Profile (1mm) SOT-23 (ThinSOT) and (2mm × 3mm × 0.8mm) 6-Pin DFN Package
LT1934
Micropower Step-Down Switching Regulators in ThinSOT
3.3V Step-Down Converter Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC544A

LT1934ES6/LT1934ES6-1 Demo Board | 2 Circuits, 4.5V ≤ VIN ≤ 34V, VOUT = 3.3V/5V @ 250mA (LT1934) and 50mA (LT1934-1)

Product Details

Demonstration circuit 544 features the LT1934 and LT1934-1 wide input range micro power step-down switching regulators. There are two switching regulator circuits in DC544, the LT1934ES6 circuit designed to convert a 4.5V to 34V input voltage range to 3.3V or 5V (jumper-selectable) at 250mA output, and the LT1934ES6-1 circuit designed for the same input and output voltages but at a lighter 50mA load current. For 5V output operation, the input voltage range is 6.5V to 34V.

DC544A
LT1934ES6/LT1934ES6-1 Demo Board | 2 Circuits, 4.5V ≤ VIN ≤ 34V, VOUT = 3.3V/5V @ 250mA (LT1934) and 50mA (LT1934-1)
DC544A - Schematic

Latest Discussions

Recently Viewed