LT1933

PRODUCTION

600mA, 500kHz Step-Down Switching Regulator in SOT-23 and DFN Packages

Part Models
10
1ku List Price
Starting From $2.59

Part Details

  • Wide Input Range: 3.6V to 36V
  • 5V at 600mA from 16V to 36V Input
  • 3.3V at 600mA from 12V to 36V Input
  • 5V at 500mA from 6.3V to 36V Input
  • 3.3V at 500mA from 4.5V to 36V Input
  • Fixed Frequency 500kHz Operation
  • Uses Tiny Capacitors and Inductors
  • Soft-Start
  • Internally Compensated
  • Low Shutdown Current: <2µA
  • Output Adjustable Down to 1.25V
  • Low Profile (1mm) SOT-23 (ThinSOT) and (2mm × 3mm × 0.75mm) 6-Pin DFN Packages
LT1933
600mA, 500kHz Step-Down Switching Regulator in SOT-23 and DFN Packages
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
PowerPath, Ideal Diodes, and Load Switches 1
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC662A

LT1933ES6 Demo Board | (TSOT) 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 500mA

Product Details

Demonstration circuit 662 is a monolithic step-down DC/DC switching converter featuring the LT1933 in the TSOT-23-6 package. The board is optimized for 3.3V output at up to 500mA load current and requires an input voltage ranging from 4.5V to 36V.

eval board
DC1092A

LT1933HDCB Demo Board | (DFN) H-Grade Temp, 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 500mA

Product Details

Demonstration circuit 1092 is a monolithic step-down DC/DC switching converter featuring the LT1933H in the 2×3 DFN-6 package and operating over the H-grade temperature range. The board is optimized for 3.3V output at up to 500mA load current and requires an input voltage ranging from 4.5V to 36V.


 


DC662A
LT1933ES6 Demo Board | (TSOT) 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 500mA
DC1092A
LT1933HDCB Demo Board | (DFN) H-Grade Temp, 4.5V ≤ VIN ≤ 36V, VOUT = 3.3V @ 500mA

Latest Discussions

Recently Viewed