LT1885

PRODUCTION

Dual/Quad Rail-to-Rail Output, Picoamp Input Precision Op Amps

Part Models
4
1ku List Price
Starting From $6.05
Viewing:

Part Details

  • Offset Voltage: 50µV Max (LT1884A)
  • Input Bias Current: 400pA Max (LT1884A)
  • Offset Voltage Drift: 0.8µV/°C Max
  • Rail-to-Rail Output Swing
  • Operates with Single or Split Supplies
  • Open-Loop Voltage Gain: 1 Million Min
  • 1mA Maximum Supply Current Per Amplifier
  • Slew Rate: 1V/µs
  • Standard Pinouts
LT1885
Dual/Quad Rail-to-Rail Output, Picoamp Input Precision Op Amps
Input Fault Protected Instrumentation Amplifier Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1885
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1885 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed