LT1884

PRODUCTION

Dual/Quad Rail-to-Rail Output, Picoamp Input Precision Op Amps

Part Models
12
1ku List Price
Starting From $3.38
Viewing:

Part Details

  • Offset Voltage: 50µV Max (LT1884A)
  • Input Bias Current: 400pA Max (LT1884A)
  • Offset Voltage Drift: 0.8µV/°C Max
  • Rail-to-Rail Output Swing
  • Operates with Single or Split Supplies
  • Open-Loop Voltage Gain: 1 Million Min
  • 1mA Maximum Supply Current Per Amplifier
  • Slew Rate: 1V/µs
  • Standard Pinouts
LT1884
Dual/Quad Rail-to-Rail Output, Picoamp Input Precision Op Amps
Input Fault Protected Instrumentation Amplifier Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1884
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed