LT1882

PRODUCTION

Quad Rail-to-Rail Output, Picoamp Input Precision Op Amps

Part Models
8
1ku List Price
Starting From $6.05
Viewing:

Part Details

  • Offset Voltage: 50µV Maximum (LT1881A)
  • Input Bias Current: 200pA Maximum (LT1881A)
  • Offset Voltage Drift: 0.8µV/°C Maximum
  • Rail-to-Rail Output Swing
  • Supply Range: 2.7V to 36V
  • Operates with Single or Split Supplies
  • Open-Loop Voltage Gain: 1 Million Minimum
  • 1mA Maximum Supply Current Per Amplifier
  • Stable at AV = 1, CL = 1000pF
  • Standard Pinouts
  • Wide Operating Temperature Range:
    –55°C to 125°C (LT1882)
LT1882
Quad Rail-to-Rail Output, Picoamp Input Precision Op Amps
16-Bit Voltage Output DAC on ±5V Supply TC VOS Distribution, Industrial Grade Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1882
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1882 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed