LT1881

PRODUCTION

Dual Rail-to-Rail Output, Picoamp Input Precision Op Amps

Part Models
12
1ku List Price
Starting From $3.38
Viewing:

Part Details

  • Offset Voltage: 50µV Maximum (LT1881A)
  • Input Bias Current: 200pA Maximum (LT1881A)
  • Offset Voltage Drift: 0.8µV/°C Maximum
  • Rail-to-Rail Output Swing
  • Supply Range: 2.7V to 36V
  • Operates with Single or Split Supplies
  • Open-Loop Voltage Gain: 1 Million Minimum
  • 1mA Maximum Supply Current Per Amplifier
  • Stable at AV = 1, CL = 1000pF
  • Standard Pinouts
  • Wide Operating Temperature Range:
    –55°C to 125°C (LT1882)
LT1881
Dual Rail-to-Rail Output, Picoamp Input Precision Op Amps
16-Bit Voltage Output DAC on ±5V Supply TC VOS Distribution, Industrial Grade Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1881

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1881 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed