LT1819

PRODUCTION

400MHz, 2500V/μs, 9mA Dual Operational Amplifiers

Part Models
8
1ku List Price
Starting From $2.16

Part Details

  • 400MHz Gain Bandwidth Product
  • 2500V/μs Slew Rate
  • –85dBc Distortion at 5MHz
  • 9mA Supply Current Per Amplifier
  • 6nV/√Hz Input Noise Voltage
  • Unity-Gain Stable
  • 1.5mV Maximum Input Offset Voltage
  • 8μA Maximum Input Bias Current
  • 800nA Maximum Input Offset Current
  • 40mA Minimum Output Current, VOUT = ±3V
  • ±3.5V Minimum Input CMR, VS = ±5V
  • Specified at ±5V, Single 5V Supplies
  • Operating Temperature Range: –40°C to 85°C
  • Low Profile (1mm) TSOT-23 (ThinSOT) Package
LT1819
400MHz, 2500V/μs, 9mA Dual Operational Amplifiers
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1819

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed