LT1817

LAST TIME BUY

Quad 220MHz, 1500V/µs Operational Amplifiers with Programmable Supply Current

Viewing:

Part Details

  • 220MHz Gain-Bandwidth Product
  • 1500V/μs Slew Rate
  • 6.5mA Supply Current per Amplifier
  • Programmable Current Option
  • 6nV/√Hz Input Noise Voltage
  • Unity-Gain Stable
  • 1.5mV Maximum Input Offset Voltage
  • 8μA Maximum Input Bias Current
  • 800nA Maximum Input Offset Current
  • 50mA Minimum Output Current, VOUT = ±3V
  • ±3.5V Minimum Input CMR, VS = ±5V
  • Specified at ±5V, Single 5V Supplies
  • Operating Temperature Range: –40°C to 85°C
  • Space Saving MSOP and SSOP Packages
  • Low Profile (1mm) SOT-23 (ThinSOT) and Leadless
  • DFN Packages
LT1817
Quad 220MHz, 1500V/µs Operational Amplifiers with Programmable Supply Current
Programmable Current Amplifier Switches  from Low Power Mode to Full Speed Mode Distortion vs Frequency Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5 Product Package 6 Product Package 7 Product Package 8 Product Package 9
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1817
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed