LT1815

PRODUCTION

Single 220MHz, 1500V/µs Operational Amplifiers with Programmable Supply Current

Part Models
12
1ku List Price
Starting From $1.06

Part Details

  • 220MHz Gain-Bandwidth Product
  • 1500V/μs Slew Rate
  • 6.5mA Supply Current per Amplifier
  • Programmable Current Option
  • 6nV/√Hz Input Noise Voltage
  • Unity-Gain Stable
  • 1.5mV Maximum Input Offset Voltage
  • 8μA Maximum Input Bias Current
  • 800nA Maximum Input Offset Current
  • 50mA Minimum Output Current, VOUT = ±3V
  • ±3.5V Minimum Input CMR, VS = ±5V
  • Specified at ±5V, Single 5V Supplies
  • Operating Temperature Range: –40°C to 85°C
  • Space Saving MSOP and SSOP Packages
  • Low Profile (1mm) SOT-23 (ThinSOT) and Leadless DFN Packages
LT1815
Single 220MHz, 1500V/µs Operational Amplifiers with Programmable Supply Current
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1815

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1815 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed