LT1814

PRODUCTION

Quad 3mA, 100MHz, 750V/µs Operational Amplifier

Part Models
8
1ku List Price
Starting From $2.78

Part Details

  • 100MHz Gain Bandwidth Product
  • 750V/µs Slew Rate
  • 3.6mA Maximum Supply Current per Amplifier
  • Tiny 3mm × 3mm × 0.8mm DFN Package
  • 8nV/√Hz Input Noise Voltage
  • Unity-Gain Stable
  • 1.5mV Maximum Input Offset Voltage
  • 4µA Maximum Input Bias Current
  • 400nA Maximum Input Offset Current
  • 40mA Minimum Output Current, VOUT = ±3V
  • ±3.5V Minimum Input CMR, VS = ±5V
  • 30ns Settling Time to 0.1%, 5V Step
  • Specified at ±5V, Single 5V Supplies
  • Operating Temperature Range: –40°C to 85°C
LT1814
Quad 3mA, 100MHz, 750V/µs Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1814
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1814 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed