LT1813

PRODUCTION

Dual 3mA, 100MHz, 750V/µs Operational Amplifier

Part Models
20
1ku List Price
Starting From $1.29

Part Details

  • 100MHz Gain Bandwidth Product
  • 750V/µs Slew Rate
  • 3.6mA Maximum Supply Current per Amplifier
  • Tiny 3mm × 3mm × 0.8mm DFN Package
  • 8nV/√Hz Input Noise Voltage
  • Unity-Gain Stable
  • 1.5mV Maximum Input Offset Voltage
  • 4µA Maximum Input Bias Current
  • 400nA Maximum Input Offset Current
  • 40mA Minimum Output Current, VOUT = ±3V
  • ±3.5V Minimum Input CMR, VS = ±5V
  • 30ns Settling Time to 0.1%, 5V Step
  • Specified at ±5V, Single 5V Supplies
  • Operating Temperature Range: –40°C to 85°C
LT1813
Dual 3mA, 100MHz, 750V/µs Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1813

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC596A
LT1813CDD | Dual, Low Power, High Speed, Voltage Feedback Amplifier in DFN Package

Latest Discussions

No discussions on LT1813 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed