LT1812

PRODUCTION

3mA, 100MHz, 750V/µs Operational Amplifier with Shutdown

Part Models
12
1ku List Price
Starting From $1.28
Viewing:

Part Details

  • 100MHz Gain Bandwidth
  • 750V/μs Slew Rate
  • 3.6mA Maximum Supply Current
  • 50μA Supply Current in Shutdown
  • 8nV/√Hz Input Noise Voltage
  • Unity-Gain Stable
  • 1.5mV Maximum Input Offset Voltage
  • 4μA Maximum Input Bias Current
  • 400nA Maximum Input Offset Current
  • 40mA Minimum Output Current, VOUT = ±3V
  • ±3.5V Minimum Input CMR, VS = ±5V
  • 30ns Settling Time to 0.1%, 5V Step
  • Specified at ±5V, Single 5V Supplies
  • Operating Temperature Range: –40°C to 85°C
  • Low Profile (1mm) SOT-23 (ThinSOT) and S8 Packages
LT1812
3mA, 100MHz, 750V/µs Operational Amplifier with Shutdown
4MHz, 4th Order Butterworth Filter Filter Frequency Response Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1812

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed