LT1809

PRODUCTION

Single 180MHz, 350V/µs Rail-to-Rail Input and Output Low Distortion Op Amps

Part Models
8
1ku List Price
Starting From $2.18

Part Details

  • –3dB Bandwidth: 320MHz, AV = 1
  • Gain-Bandwidth Product: 180MHz, AV ≥ 10
  • Slew Rate: 350V/µs
  • Wide Supply Range: 2.5V to 12.6V
  • Large Output Current: 85mA
  • Low Distortion, 5MHz: –90dBc
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Input Offset Voltage, Rail-to-Rail: 2.5mV Max
  • Common Mode Rejection: 89dB Typ
  • Power Supply Rejection: 87dB Typ
  • Open-Loop Gain: 100V/mV Typ
  • Shutdown Pin: LT1809
  • Single in 8-Pin SO and 6-Pin SOT-23 Packages
  • Dual in 8-Pin SO and MSOP Packages
  • Operating Temperature Range: –40°C to 85°C
  • Low Profile (1mm) SOT-23 (ThinSOT) Package
LT1809
Single 180MHz, 350V/µs Rail-to-Rail Input and Output Low Distortion Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1809

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed