LT1807

PRODUCTION

325MHz, Dual, Rail-to-Rail Input and Output, Low Distortion, Low Noise Precision Op Amps

Part Models
8
1ku List Price
Starting From $3.70

Part Details

  • Gain Bandwidth Product: 325MHz
  • Slew Rate: 140V/μs
  • Wide Supply Range: 2.5V to 12.6V
  • Large Output Current: 85mA
  • Low Distortion, 5MHz: –80dBc
  • Low Voltage Noise: 3.5nV/√Hz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Input Offset Voltage (Rail-to-Rail): 550μV Max
  • Common Mode Rejection: 106dB Typ
  • Power Supply Rejection: 105dB Typ
  • Unity-Gain Stable
  • Power Down Pin (LT1806)
  • Operating Temperature Range: –40°C to 85°C
  • Single in SO-8 and 6-Pin Low Profile (1mm)
    ThinSOT Packages
  • Dual in SO-8 and 8-Pin MSOP Packages
LT1807
325MHz, Dual, Rail-to-Rail Input and Output, Low Distortion, Low Noise Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1807
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1501A-C

LTC2391-16 with LT1807 | 5V 16-Bit 250ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718

Product Details

DC1501A-C: Demo Board for the LT1807 325MHz, Dual, Rail-to-Rail Input and Output, Low Distortion, Low Noise Precision Op Amps and for LTC2391-16 16-Bit, 250ksps SAR ADC with 94dB SNR.

eval board
DC1501A-B

LTC2392-16 with LT1807 | 5V 16-Bit 500ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718

Product Details

DC1501A-B: Demo Board for the LT1807 325MHz, Dual, Rail-to-Rail Input and Output, Low Distortion, Low Noise Precision Op Amps and for LTC2392-16 16-Bit, 500ksps SAR ADC with 94dB SNR.

DC1501A-C
LTC2391-16 with LT1807 | 5V 16-Bit 250ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718
DC1501A-B
LTC2392-16 with LT1807 | 5V 16-Bit 500ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718

Latest Discussions

Recently Viewed