LT1806

PRODUCTION

325MHz, Single, Rail-to-Rail Input and Output, Low Distortion, Low Noise Precision Op Amps

Part Models
8
1ku List Price
Starting From $2.61
Viewing:

Part Details

  • Gain Bandwidth Product: 325MHz
  • Slew Rate: 140V/μs
  • Wide Supply Range: 2.5V to 12.6V
  • Large Output Current: 85mA
  • Low Distortion, 5MHz: –80dBc
  • Low Voltage Noise: 3.5nV/√Hz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Input Offset Voltage (Rail-to-Rail): 550μV Max
  • Common Mode Rejection: 106dB Typ
  • Power Supply Rejection: 105dB Typ
  • Unity-Gain Stable
  • Power Down Pin (LT1806)
  • Operating Temperature Range: –40°C to 85°C
  • Single in SO-8 and 6-Pin Low Profile (1mm)
    ThinSOT Packages
  • Dual in SO-8 and 8-Pin MSOP Packages
LT1806
325MHz, Single, Rail-to-Rail Input and Output, Low Distortion, Low Noise Precision Op Amps
Gain of 20 Differential A/D Driver 4096 Point FFT Response Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

No discussions on lt1806 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed