LT1804

PRODUCTION

Single/Dual/Quad 100V/µs, 85MHz, Rail-to-Rail Input and Output Op Amps

Part Models
8
1ku List Price
Starting From $2.60

Part Details

  • Slew Rate: 100V/µs
  • Gain Bandwidth Product: 85MHz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Quiescent Current: 3mA Max per Amplifier
  • Large Output Current: 42mA
  • Voltage Noise: 21nV/√Hz
  • Power Supply Rejection: 90dB
  • Open-Loop Gain: 60V/mV
  • Operating Temperature Range: -40°C to 85°C
  • Single Available in the 8-Pin SO and 5-Pin Low Profile (1mm) SOT-23 (ThinSOT) Package
  • Dual Available in 8-Lead DFN and SO Packages
  • Quad Available in the 14-Pin Narrow SO Package
LT1804
Single/Dual/Quad 100V/µs, 85MHz, Rail-to-Rail Input and Output Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1804
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1804 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed