LT1803

PRODUCTION

Single/Dual/Quad 100V/µs, 85MHz, Rail-to-Rail Input and Output Op Amps

Part Models
8
1ku List Price
Starting From $1.71

Part Details

  • Slew Rate: 100V/µs
  • Gain Bandwidth Product: 85MHz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Quiescent Current: 3mA Max per Amplifier
  • Large Output Current: 42mA
  • Voltage Noise: 21nV/√Hz
  • Power Supply Rejection: 90dB
  • Open-Loop Gain: 60V/mV
  • Operating Temperature Range: -40°C to 85°C
  • Single Available in the 8-Pin SO and 5-Pin Low Profile (1mm) SOT-23 (ThinSOT) Package
  • Dual Available in 8-Lead DFN and SO Packages
  • Quad Available in the 14-Pin Narrow SO Package
LT1803
Single/Dual/Quad 100V/µs, 85MHz, Rail-to-Rail Input and Output Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1803
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1803 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed